??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24460.0020 Rotating Machine Handle
HELP_VARIABLE
Company
Halder
Description
EH 24460. - Rotating Machine Handles DIN 98 with smooth plug
Bill of material
24460.0020 Rotating Machine Handle
BESTNR
Ref. No.
24460.0020
AUS
Version
with smooth lug, form D
D1
20 mm
D2
h8
8 mm
D4
h13
13 mm
D6
18 mm
L1
61 mm
L2
13 mm
L3
6.0 mm
L4
6.0 mm
SW
4 mm
G
Weight
100 g
Embedded user actions